8-bit AVR Microcontrollers

Microchip Devices Code Protection Feature

Note the following details of the code protection feature on Microchip devices:

Code protection is constantly evolving. We at Microchip are committed to continuously improving the code protection features of our products. Attempts to break Microchip’s code protection feature may be a violation of the Digital Millennium Copyright Act. If such acts allow unauthorized access to your software or other copyrighted work, you may have a right to sue for relief under that Act.