Table 1. ATmega328PB
DC Characteristics - TA =
-40°C to 105°C, VCC = 1.8V to 5.5V (unless otherwise noted)
Symbol |
Parameter |
Condition |
Min. |
Typ.(2) |
Max. |
Units |
ICC |
Power Supply Current(1) |
Active 1 MHz, VCC = 2V |
T=85°C |
|
0.2 |
0.5 |
mA |
T=105°C |
|
0.2 |
0.6 |
Active 4 MHz, VCC = 3V |
T=85°C |
|
1.4 |
2.5 |
T=105°C |
|
1.4 |
2.75 |
Active 8 MHz, VCC = 5V |
T=85°C |
|
5.2 |
9.0 |
T=105°C |
|
5.2 |
10 |
Idle 1 MHz, VCC = 2V |
T=85°C |
|
0.06 |
0.15 |
T=105°C |
|
0.06 |
0.20 |
Idle 4 MHz, VCC = 3V |
T=85°C |
|
0.4 |
0.7 |
T=105°C |
|
0.4 |
0.8 |
Idle 8 MHz, VCC = 5V |
T=85°C |
|
1.5 |
2.7 |
T=105°C |
|
1.5 |
3.0 |
Power-save mode(3) |
32 KHz TOSC enabled,
VCC = 1.8V |
T =
25°C |
|
1.3 |
|
μA |
T = 85°C |
|
1.9 |
|
T =
105°C |
|
2.5 |
|
32 KHz TOSC enabled,
VCC = 3V |
T =
25°C |
|
1.5 |
|
T = 85°C |
|
2.1 |
|
T =
105°C |
|
2.8 |
|
Power-down mode(3)(4) |
WDT enabled, VCC = 3V |
T =
25°C |
|
3.2 |
|
T = 85°C |
|
3.8 |
8 |
T =
105°C |
|
4.6 |
10 |
WDT disabled, VCC = 3V |
T =
25°C |
|
0.2 |
|
T = 85°C |
|
0.7 |
2 |
T =
105°C |
|
1.4 |
5 |
Notes:
- 1.Values with Minimizing Power
Consumption enabled (0xFF).
- 2.Typical values are at 25°C unless
otherwise noted.
- 3.The current consumption values
include input leakage current.
Note: No clock is applied to the pad during
power-down mode.