8-bit AVR Microcontrollers

I/O Multiplexing

Each pin is by default controlled by the PORT as a general purpose I/O and alternatively, it can be assigned to one of the peripheral functions.

The following table describes the peripheral signals multiplexed to the PORT I/O pins.

Table 1. PORT Function Multiplexing
No PAD EXTINT PCINT ADC/AC PTC X PTC Y OSC T/C USART I2C SPI
1 PD[3] INT1 PCINT19 X3 Y11 OC2B
2 PD[4] PCINT20 X4 Y12 T0 XCK0
3 PE[0] PCINT24 ACO X8 Y16 ICP4 SDA1
4 VCC
5 GND
6 PE[1] PCINT25 X9 Y17 T4 SCL1
7 PB[6] PCINT6 XTAL1/TOSC1
8 PB[7] PCINT7 XTAL2/TOSC2
9 PD[5] PCINT21 X5 Y13 OC0B / T1
10 PD[6] PCINT22 AIN0 X6 Y14 OC0A
11 PD[7] PCINT23 AIN1 X7 Y15
12 PB[0] PCINT0 X10 Y18 CLKO ICP1
13 PB[1] PCINT1 X11 Y19 OC1A
14 PB[2] PCINT2 X12 Y20 OC1B SS0
15 PB[3] PCINT3 X13 Y21 OC2A TXD1 MOSI0
16 PB[4] PCINT4 X14 Y22 RXD1 MISO0
17 PB[5] PCINT5 X15 Y23 XCK1 SCK0
18 AVCC
19 PE[2] PCINT26 ADC6 Y6 ICP3 SS1
20 AREF
21 GND
22 PE[3] PCINT27 ADC7 Y7 T3 MOSI1
23 PC[0] PCINT8 ADC0 Y0 MISO1
24 PC[1] PCINT9 ADC1 Y1 SCK1
25 PC[2] PCINT10 ADC2 Y2
26 PC[3] PCINT11 ADC3 Y3
27 PC[4] PCINT12 ADC4 Y4 SDA0
28 PC[5] PCINT13 ADC5 Y5 SCL0
29 PC[6]/RESET PCINT14
30 PD[0] PCINT16 X0 Y8 OC3A RXD0
31 PD[1] PCINT17 X1 Y9 OC4A TXD0
32 PD[2] INT0 PCINT18 X2 Y10 OC3B / OC4B