8-bit AVR Microcontrollers
Features
- Detection of the failure of the low
power crystal oscillator and external clocks
- Operate with 128 kHz internal
oscillator
- Switch the
system clock to 1 MHz internal RC oscillator clock when clock failure happens
- Failure Detection Interrupt Flag
(XFDIF) available for the status of CFD