Alternate Functions of Port B

The Port B pins with alternate functions are shown in the table below:

Table 1. Port B Pins Alternate Functions
Port Pin Alternate Functions
PB7

XTAL2 (Chip Clock Oscillator pin 2)

TOSC2 (Timer Oscillator pin 2)

PCINT7 (Pin Change Interrupt 7)

PB6

XTAL1 (Chip Clock Oscillator pin 1 or External clock input)

TOSC1 (Timer Oscillator pin 1)

PCINT6 (Pin Change Interrupt 6)

PB5

SCK0 (SPI0 Bus Master clock Input)

XCK0 (USART0 External Clock Input/Output)
PCINT5 (Pin Change Interrupt 5)

PB4

MISO0 (SPI0 Bus Master Input/Slave Output)

RXD1 (USART1 Receive Pin)
PCINT4 (Pin Change Interrupt 4)

PB3

MOSI0 (SPI Bus Master Output/Slave Input)

TXD1 (USART1 Transmit Pin)
OC2A (Timer/Counter2 Output Compare Match A Output)

PCINT3 (Pin Change Interrupt 3)

PB2

SS0 (SPI0 Bus Master Slave select)

OC1B (Timer/Counter1 Output Compare Match B Output)

PCINT2 (Pin Change Interrupt 2)

PB1

OC1A (Timer/Counter1 Output Compare Match A Output)

PCINT1 (Pin Change Interrupt 1)

PB0

ICP1 (Timer/Counter1 Input Capture Input)

CLKO (Divided System Clock Output)

PCINT0 (Pin Change Interrupt 0)

The alternate pin configuration is as follows:

If PB7 is used as a clock pin, DDB7, PORTB7, and PINB7 will all read 0.

If PB6 is used as a clock pin, DDB6, PORTB6, and PINB6 will all read 0.

Table 1 and Table 3 relate the alternate functions of Port B to the overriding signals shown in Figure 1. SPI MSTR INPUT and SPI SLAVE OUTPUT constitute the MISO signal, while MOSI is divided into SPI MSTR OUTPUT and SPI SLAVE INPUT.

Table 2. Overriding Signals for Alternate Functions in PB7...PB4
Signal
Name PB7/XTAL2/TOSC2/PCINT7(1) PB6/XTAL1/TOSC1/PCINT6(1) PB5/SCK0/XCK0/PCINT5 PB4/MISO0/RXD1/PCINT4
PUOE INTRCEXTCK+ AS2 INTRC + AS2 SPE0 • MSTR SPE0 • MSTR + RXEN1
PUOV 0 0 PORTB5 • PUD PORTB4 • PUD
DDOE INTRCEXTCK+ AS2 INTRC + AS2 SPE0 • MSTR SPE0 • MSTR + RXEN1
DDOV 0 0 0 0
PVOE 0 0 SPE0 • MSTR SPE0 • MSTR
PVOV 0 0 SCK0 OUTPUT SPI0 SLAVE
OUTPUT
DIEOE INTRCEXTCK + AS2 + PCINT7 • PCIE0 INTRC + AS2 + PCINT6 • PCIE0 PCINT5 • PCIE0 PCINT4 • PCIE0
DIEOV (INTRC + EXTCK) • AS2 INTRC • AS2 1 1
DI PCINT7 INPUT PCINT6 INPUT

PCINT5 INPUT

SCK0 INPUT

PCINT4 INPUT
SPI0 MSTR INPUT
RXD1

AIO Oscillator Output Oscillator/Clock Input

Notes: 1. INTRC means that one of the internal RC Oscillators are selected (by the CKSEL fuses), EXTCK means that external clock is selected (by the CKSEL fuses).

Table 3. Overriding Signals for Alternate Functions in PB3...PB0
Signal 
Name PB3/MOSI0/TXD1/OC2A/PCINT3 PB2/SS0/OC1B/PCINT2 PB1/OC1A/PCINT1 PB0/ICP1/CLKO/PCINT0
PUOE SPE0 • MSTR + TXEN1 SPE0 • MSTR 0 0
PUOV PORTB3 • PUD PORTB2 • PUD 0 0
DDOE SPE0 • MSTR + TXEN1 SPE0 • MSTR 0 0
DDOV 0 0 0 0
PVOE SPE0 • MSTR + OC2A ENABLE OC1B ENABLE OC1A ENABLE 0
PVOV SPI0 MSTR OUTPUT + OC2A + TXD1 OC1B OC1A 0
DIEOE PCINT3 • PCIE0 PCINT2 • PCIE0 PCINT1 • PCIE0 PCINT0 • PCIE0
DIEOV 1 1 1 1
DI

PCINT3 INPUT
SPI0 SLAVE INPUT

PCINT2 INPUT

SPI0 SS

PCINT1 INPUT

PCINT0 INPUT

ICP1 INPUT

AIO