The algorithm for reading the Flash memory
is as follows (refer to Programming the Flash in this chapter for details on Command and Address
loading):
- 1.Step A: Load Command “0000 0010”.
- 2.Step G: Load Address High Byte (0x00 -
0xFF).
- 3.Step B: Load Address Low Byte (0x00 -
0xFF).
- 4.Set OE to “0”,
and BS1 to “0”. The Flash word low byte can now be read at DATA.
- 5.Set BS1 to “1”. The Flash word high byte can now be read at DATA.
- 6.Set OE to
“1”.