AIN Digital Input
Disable
When this bit is
written logic one, the digital input buffer on the AIN1/0 pin is disabled. The
corresponding PIN Register bit will always read as zero when this bit is set. When
an analog signal is applied to the AIN1/0 pin and the digital input from this pin is
not needed, this bit should be written logic one to reduce power consumption in the
digital input buffer.