8-bit AVR Microcontrollers

TC1 Control Register C

Name:
TCCR1C
Offset:
0x82
Reset:
0x00
Access:
-
Bit76543210
FOC1AFOC1B
AccessR/WR/W
Reset00

Bits 6, 7 – FOC1: Force Output Compare for Channel B and A

Force Output Compare for Channel B and A

The FOC1A/FOC1B bits are only active when the WGM1[3:0] bits specifies a non-PWM mode. When writing a logical one to the FOC1A/FOC1B bit, an immediate compare match is forced on the Waveform Generation unit. The OC1A/OC1B output is changed according to its COM1x[1:0] bits setting. Note that the FOC1A/FOC1B bits are implemented as strobes. Therefore it is the value present in the COM1x[1:0] bits that determine the effect of the forced compare.

A FOC1A/FOC1B strobe will not generate any interrupt nor will it clear the timer in Clear Timer on Compare Match (CTC) mode using OCR1A as TOP. The FOC1A/FOC1B bits are always read as zero.