8-bit AVR Microcontrollers

RC Oscillator Calibration Byte

This signature row location is loaded to OSCCAL-register during start-up.

Name: SIGROW_RCOC

Offset: 0x01

Reset: [RC oscillator calibration]

Property: -

Bit 7 6 5 4 3 2 1 0
Register RCOC[7:0]
Access R R R R R R R R
Reset x x x x x x x x

Bits 7:0 – RCOC[7:0]: RC Oscillator Calibration Byte