Port E Data Register

When addressing I/O registers as data space using LD and ST instructions, the provided offset must be used. When using the I/O specific commands IN and OUT, the offset is reduced by 0x20, resulting in an I/O address offset within 0x00 - 0x3F.

The device is a complex microcontroller with more peripheral units than can be supported within the 64 locations reserved in Opcode for the IN and OUT instructions. For the extended I/O space from 0x60 in SRAM, only the ST/STS/STD and LD/LDS/LDD instructions can be used.

Name:
PORTE
Offset:
0x2E
Reset:
0x00
Access:
When addressing as I/O Register: address offset is 0x0E
Bit76543210
PORTE3PORTE2PORTE1PORTE0
AccessR/WR/WR/WR/W
Reset0000

Bits 0, 1, 2, 3 – PORTE: Port E Data

Port E Data