Stack Pointer Register Low and High byte

The SPL and SPH register pair represents the 16-bit value, SP. The low byte [7:0] (suffix L) is accessible at the original offset. The high byte [15:8] (suffix H) can be accessed at offset + 0x01. For more details on reading and writing 16-bit registers, refer to Accessing 16-bit Timer/Counter Registers.

When using the I/O specific commands IN and OUT, the I/O addresses 0x00 - 0x3F must be used. When addressing I/O registers as data space using LD and ST instructions, 0x20 must be added to these offset addresses. The device is a complex microcontroller with more peripheral units than can be supported within the 64 locations reserved in Opcode for the IN and OUT instructions. For the extended I/O space from 0x60 in SRAM, only the ST/STS/STD and LD/LDS/LDD instructions can be used.

Name:
SPL and SPH
Offset:
0x5D
Reset:
0x4FF
Access:
When addressing I/O Registers as data space the offset address is 0x3D
Bit15141312111098
SP11SP10SP9SP8
AccessRRRRRWRWRWRW
Reset00000100
Bit76543210
SP7SP6SP5SP4SP3SP2SP1SP0
AccessRWRWRWRWRWRWRWRW
Reset11111111

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – SP: Stack Pointer Register

Stack Pointer Register

SPL and SPH are combined into SP.