8-bit AVR Microcontrollers

Calibrated Internal RC Oscillator Accuracy

Table 1. Calibration Accuracy of Internal RC Oscillator
  Frequency VCC Temperature Calibration Accuracy
Factory
 Calibration 8.0 MHz 2.7V - 4.2V 0°C to +50°C ±2%
  8.0 MHz 1.8V - 5.5V 0°C to +70°C ±3.5%
  8.0 MHz 1.8V - 5.5V -40°C to +105°C ±5%
User
 Calibration 7.3 - 8.1 MHz 1.8V - 5.5V -40°C to - 85°C ±1%
Note:
  1. 1.Accuracy of oscillator frequency at calibration point, fixed temperature and fixed voltage.