8-bit AVR Microcontrollers

Device ID n

Name: SIGROW_DEVICEIDn

Offset: 0x00 + n*0x02 [n=0..2]

Reset: [Device ID]

Property: -

Bit 7 6 5 4 3 2 1 0
Register DEVICEID[7:0]
Access R R R R R R R R
Reset 0 0 0 0 0 0 0 0

Bits 7:0 – DEVICEID[7:0]: Byte n of the Device ID