8-bit AVR Microcontrollers

Pin Change Mask Register 1

Name:
PCMSK1
Offset:
0x6C
Reset:
0x00
Access:
-
Bit76543210
PCINT[14:8]
AccessR/WR/WR/WR/WR/WR/WR/W
Reset0000000

Bits 6:0 – PCINT[14:8]: Pin Change Enable Mask

Pin Change Enable Mask

Each PCINT[15:8]-bit selects whether pin change interrupt is enabled on the corresponding I/O pin. If PCINT[15:8] is set and the PCIE1 bit in PCICR is set, pin change interrupt is enabled on the corresponding I/O pin. If PCINT[15:8] is cleared, pin change interrupt on the corresponding I/O pin is disabled.