Port D Input Pins Address
When addressing I/O registers as data space using LD and ST instructions, the provided offset must be used. When using the I/O specific commands IN and OUT, the offset is reduced by 0x20, resulting in an I/O address offset within 0x00 - 0x3F.
The device is a complex microcontroller with more peripheral units than can be supported within the 64 locations reserved in Opcode for the IN and OUT instructions. For the extended I/O space from 0x60 in SRAM, only the ST/STS/STD and LD/LDS/LDD instructions can be used.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PIND7 | PIND6 | PIND5 | PIND4 | PIND3 | PIND2 | PIND1 | PIND0 |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Resetx | x | x | x | x | x | x | x |
Port D Input Pins Address