8-bit AVR Microcontrollers

EEPROM Data Register

When addressing I/O registers as data space using LD and ST instructions, the provided offset must be used. When using the I/O specific commands IN and OUT, the offset is reduced by 0x20, resulting in an I/O address offset within 0x00 - 0x3F.

The device is a complex microcontroller with more peripheral units than can be supported within the 64 locations reserved in Opcode for the IN and OUT instructions. For the extended I/O space from 0x60 in SRAM, only the ST/STS/STD and LD/LDS/LDD instructions can be used.

Name:
EEDR
Offset:
0x40
Reset:
0x00
Access:
When addressing as I/O Register: address offset is 0x20
Bit76543210
EEDR[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – EEDR[7:0]: EEPROM Data

EEPROM Data

For the EEPROM write operation, the EEDR register contains the data to be written to the EEPROM in the address given by the EEAR register. For the EEPROM read operation, the EEDR contains the data read out from the EEPROM at the address given by EEAR.