Signature Row Summary - SIGROW

Offset Name Bit Pos.              
0x00 SIGROW_DEVICEID0 7:0 DEVICEID[7:0]
0x01 SIGROW_RCOC 7:0 RCOC[7:0]
0x02 SIGROW_DEVICEID1 7:0 DEVICEID[7:0]
0x03 Reserved                
0x04 SIGROW_DEVICEID2 7:0 DEVICEID[7:0]

0x05
...
0x0D

Reserved                
0x0E SIGROW_SERNUM0 7:0 SERNUM[7:0]
0x0F SIGROW_SERNUM1 7:0 SERNUM[7:0]
0x10 SIGROW_SERNUM2 7:0 SERNUM[7:0]
0x11 SIGROW_SERNUM3 7:0 SERNUM[7:0]
0x12 SIGROW_SERNUM 4 7:0 SERNUM[7:0]
0x13 SIGROW_SERNUM5 7:0 SERNUM[7:0]
0x14 SIGROW_SERNUM6 7:0 SERNUM[7:0]
0x15 SIGROW_SERNUM7 7:0 SERNUM[7:0]
0x16 SIGROW_SERNUM8 7:0 SERNUM[7:0]
0x17 SIGROW_SERNUM9 7:0 SERNUM[7:0]