8-bit AVR Microcontrollers
TWI n Bit Rate Register
Name:
TWBR
Offset:
0xB8 + n*0x20 [n=0..1]
Reset:
0x00
Access:
-
Bit
7
6
5
4
3
2
1
0
TWBR [7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – TWBR [7:0]: TWI Bit Rate Register
TWI Bit Rate Register
TWBR selects the division factor for the bit rate generator. The bit rate generator is a frequency divider which generates the SCL clock frequency in the Master modes.