8-bit AVR Microcontrollers

TC2 Counter Value Register

Name:
TCNT2
Offset:
0xB2
Reset:
0x00
Access:
-
Bit76543210
TCNT2[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – TCNT2[7:0]: Timer/Counter 2 Counter Value

Timer/Counter 2 Counter Value

The Timer/Counter register gives direct access, both for read and write operations, to the Timer/Counter unit 8-bit counter. Writing to the TCNT2 register blocks (removes) the compare match on the following timer clock. Modifying the counter (TCNT2) while the counter is running, introduces a risk of missing a compare match between TCNT2 and the OCR2x registers.