8-bit AVR Microcontrollers

TC2 Interrupt Mask Register

Name:
TIMSK2
Offset:
0x70
Reset:
0x00
Access:
-
Bit76543210
OCIE2BOCIE2ATOIE2
AccessR/WR/WR/W
Reset000

Bit 2 – OCIE2B: Timer/Counter 2, Output Compare B Match Interrupt Enable

Timer/Counter 2, Output Compare B Match Interrupt Enable

When the OCIE2B bit is written to '1' and the I-bit in the Status register is set (one), the Timer/Counter2 Compare Match B interrupt is enabled. The corresponding interrupt is executed if a compare match in Timer/Counter 2 occurs, i.e., when the OCF2B bit is set in TIFR2.

Bit 1 – OCIE2A: Timer/Counter 2, Output Compare A Match Interrupt Enable

Timer/Counter 2, Output Compare A Match Interrupt Enable

When the OCIE2A bit is written to '1' and the I-bit in the Status register is set (one), the Timer/Counter2 Compare Match A interrupt is enabled. The corresponding interrupt is executed if a compare match in Timer/Counter 2 occurs, i.e., when the OCF2A bit is set in TIFR2.

Bit 0 – TOIE2: Timer/Counter 2, Overflow Interrupt Enable

Timer/Counter 2, Overflow Interrupt Enable

When the TOIE2 bit is written to '1' and the I-bit in the Status register is set (one), the Timer/Counter2 Overflow interrupt is enabled. The corresponding interrupt is executed if an overflow in Timer/Counter 2 occurs, i.e., when the TOV2 bit is set in TIFR2.