TC1 Control Register A

Name:
TCCR1A
Offset:
0x80
Reset:
0x00
Access:
-
Bit76543210
COM1A[1:0]COM1B[1:0]WGM1[1:0]
AccessR/WR/WR/WR/WR/WR/W
Reset000000

Bits 1:0 – WGM1[1:0]: Waveform Generation Mode

Waveform Generation Mode

Combined with the WGM1[3:2] bits found in the TCCR1B register, these bits control the counting sequence of the counter, the source for maximum (TOP) counter value, and what type of waveform generation to be used. Modes of operation supported by the Timer/Counter unit are; Normal mode (counter), Clear Timer on Compare Match (CTC) mode, and three types of Pulse Width Modulation (PWM) modes. (See Modes of Operation).

Table 4. Waveform Generation Mode Bit Description

Mode

WGM1[3]

WGM1[2]

(CTC1)(1)

WGM1[1]

(PWM1[1])(1)

WGM1[0]

(PWM1[0])(1)

Timer/Counter

Mode of Operation

TOP

Update of

OCR1x at

TOV1 Flag

Set on

0 0 0 0 0 Normal 0xFFFF Immediate MAX
1 0 0 0 1 PWM, Phase Correct, 8-bit 0x00FF TOP BOTTOM
2 0 0 1 0 PWM, Phase Correct, 9-bit 0x01FF TOP BOTTOM
3 0 0 1 1 PWM, Phase Correct, 10-bit 0x03FF TOP BOTTOM
4 0 1 0 0 CTC OCR1A Immediate MAX
5 0 1 0 1 Fast PWM, 8-bit 0x00FF BOTTOM TOP
6 0 1 1 0 Fast PWM, 9-bit 0x01FF BOTTOM TOP
7 0 1 1 1 Fast PWM, 10-bit 0x03FF BOTTOM TOP
8 1 0 0 0 PWM, Phase and Frequency Correct ICR1 BOTTOM BOTTOM
9 1 0 0 1 PWM, Phase and Frequency Correct OCR1A BOTTOM BOTTOM
10 1 0 1 0 PWM, Phase Correct ICR1 TOP BOTTOM
11 1 0 1 1 PWM, Phase Correct OCR1A TOP BOTTOM
12 1 1 0 0 CTC ICR1 Immediate MAX
13 1 1 0 1 Reserved - - -
14 1 1 1 0 Fast PWM ICR1 BOTTOM TOP
15 1 1 1 1 Fast PWM OCR1A BOTTOM TOP
Note:
  1. 1.The CTC1 and PWM1[1:0] bit definition names are obsolete. Use the WGM1[3:0] definitions. However, the functionality and location of these bits are compatible with previous versions of the timer.

Bits 4:5, 6:7 – COM1[1:0]: Compare Output Mode for Channel

Compare Output Mode for Channel

The COM1A[1:0] and COM1B[1:0] control the output compare pins (OC1A and OC1B respectively) behavior. If one or both of the COM1A[1:0] bits are written to one, the OC1A output overrides the normal port functionality of the I/O pin it is connected to. If one or both of the COM1B[1:0] bit are written to one, the OC1B output overrides the normal port functionality of the I/O pin it is connected to. However, note that the Data Direction Register (DDR) bit corresponding to the OC1A or OC1B pin must be set in order to enable the output driver.

When the OC1A or OC1B is connected to the pin, the function of the COM1x[1:0] bits is dependent on the WGM1[3:0] bits setting. The table below shows the COM1x[1:0] bit functionality when the WGM1[3:0] bits are set to a Normal or a CTC mode (non-PWM).

Table 1. Compare Output Mode, Non-PWM
COM1A[1]/COM1B[1] COM1A[0]/COM1B[0] Description
0 0 Normal port operation, OC1A/OC1B disconnected.
0 1 Toggle OC1A/OC1B on compare match.
1 0 Clear OC1A/OC1B on compare match (Set output to low level).
1 1 Set OC1A/OC1B on compare match (Set output to high level).

The table below shows the COM1x[1:0] bit functionality when the WGM1[3:0] bits are set to the fast PWM mode.

Table 2. Compare Output Mode, Fast PWM
COM1A[1]/COM1B[1] COM1A[0]/COM1B[0] Description
0 0 Normal port operation, OC1A/OC1B disconnected.
0 1 WGM1[3:0] = 14 or 15: Toggle OC1A on compare match, OC1B disconnected (normal port operation). For all other WGM1 settings, normal port operation, OC1A/OC1B disconnected.
1 0 Clear OC1A/OC1B on compare match, set OC1A/OC1B at BOTTOM (Non-inverting mode)
1 1 Set OC1A/OC1B on compare match, clear OC1A/OC1B at BOTTOM (Inverting mode)
Note:
  1. 1.A special case occurs when OCR1A/OCR1B equals TOP and COM1A[1]/COM1B[1] is set. In this case the compare match is ignored, but the set or clear is done at BOTTOM. Refer to Fast PWM Mode for details.

The table below shows the COM1x[1:0] bit functionality when the WGM1[3:0] bits are set to the phase correct or the phase and frequency correct, PWM mode.

Table 3. Compare Output Mode, Phase Correct, and Phase and Frequency Correct PWM
COM1A[1]/COM1B[1] COM1A[0]/COM1B[0] Description
0 0 Normal port operation, OC1A/OC1B disconnected.
0 1 WGM1[3:0] = 9 or 11: Toggle OC1A on compare match, OC1B disconnected (normal port operation). For all other WGM1 settings, normal port operation, OC1A/OC1B disconnected.
1 0 Clear OC1A/OC1B on compare match when up-counting. Set OC1A/OC1B on compare match when down-counting.
1 1 Set OC1A/OC1B on compare match when up-counting. Clear OC1A/OC1B on compare match when down-counting.
Note:
  1. 1.A special case occurs when OCR1A/OCR1B equals TOP and COM1A[1]/COM1B[1] is set. Refer to Phase Correct PWM Mode for details.