This register can only be written if WPCFGEN is cleared in
ISC_WPMR.
Name:
ISC_VHXS_SS
Offset:
0x39C
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
YS[11:8]
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bit
23
22
21
20
19
18
17
16
YS[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
XS[11:8]
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bit
7
6
5
4
3
2
1
0
XS[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 27:16 – YS[11:0] Source Image Vertical Size
The horizontal size of the source image is (YS+1)
pixels.
Bits 11:0 – XS[11:0] Source Image
Horizontal Size
The horizontal size
of the source image is (XS+1) pixels.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.