This register can only be written if WPCFGEN is cleared in
ISC_WPMR.
Name:
ISC_HXS_TAP10PHIx
Offset:
0x0434 + x*0x08 [x=0..15]
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
TAP1[12:8]
Access
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
TAP1[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
TAP0[12:8]
Access
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
TAP0[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 28:16 – TAP1[12:0] Vertical Filter Tap 1 Coefficient
Filter coefficient for TAP 1, the format is
1.2.10.
Bits 12:0 – TAP0[12:0] Vertical Filter Tap
0 Coefficient
Filter coefficient
for TAP 0, the format is 1.2.10.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.