43.7.58 ISC Control Register
This register can only be written if WPCREN is cleared in ISC_WPMR.
Name: | ISC_CBHS_CTRL |
Offset: | 0x4D0 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ENABLE | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – ENABLE Contrast, Brightness, Hue and Saturation Control Enable
Value | Description |
---|---|
0 | CBHS control is disabled. |
1 | CBHS control is enabled. |