43.7.80 ISC Write Protection Mode Register

Name: ISC_WPMR
Offset: 0x540
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 WPKEY[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 WPKEY[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 WPKEY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
      WPCRENWPITENWPCFGEN 
Access R/WR/WR/W 
Reset 000 

Bits 31:8 – WPKEY[23:0] Write Protection Key Password

ValueNameDescription
0x584953 PASSWD Writing any other value in this field aborts the write operation of the WPCFGEN,WPITEN,WPCREN bits. Always reads as 0.

Bit 2 – WPCREN Write Protection Control Registers Enable

ValueDescription
0 Disables the write protection of control registers if WPKEY corresponds to 0x584953 (“XIS” in ASCII).
1 Enables the write protection of control enable/disable registers if WPKEY corresponds to 0x584953 (“XIS” in ASCII).

Bit 1 – WPITEN Write Protection Interrupt Registers Enable

ValueDescription
0 Disables the write protection of interrupt enable/disable registers if WPKEY corresponds to 0x584953 (“XIS” in ASCII).
1 Enables the write protection of interrupt enable/disable registers if WPKEY corresponds to 0x584953 (“XIS” in ASCII).

Bit 0 – WPCFGEN Write Protection Configuration Registers Enable

ValueDescription
0 Disables the write protection of configuration registers if WPKEY corresponds to 0x584953 (“XIS” in ASCII).
1 Enables the write protection of configuration registers if WPKEY corresponds to 0x584953 (“XIS” in ASCII).