The following
configuration values are valid for all listed bit names of this register:
0:
No effect.
1: Performs the corresponding command.
This register can only be written if WPCREN is
cleared in ISC_WPMR.
Name:
ISC_CTRLDIS
Offset:
0x04
Reset:
–
Property:
Write-only
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
SWRST
Access
W
Reset
–
Bit
7
6
5
4
3
2
1
0
DISABLE
Access
W
Reset
–
Bit 8 – SWRST Software Reset
Bit 0 – DISABLE Capture Disable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.