43.7.4 ISC Parallel Front End Configuration 0 Register
This register can only be written if WPCFGEN is cleared in ISC_WPMR.
Name: | ISC_PFE_CFG0 |
Offset: | 0x0C |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
REP | BPS[2:0] | CCIR_REP | |||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
SKIPCNT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
MIPI | ROWEN | COLEN | CCIR10_8N | CCIR_CRC | CCIR656 | GATED | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CONT | MODE[2:0] | FPOL | PPOL | VPOL | HPOL | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 31 – REP Up Multiply with Replication
Value | Description |
---|---|
0 | Unused bits are stuck at 0. |
1 | Unused bits are copied from MSB. |
Bits 30:28 – BPS[2:0] Bits Per Sample
Value | Name | Description |
---|---|---|
0 | TWELVE | 12-bit input |
1 | ELEVEN | 11-bit input |
2 | TEN | 10-bit input |
3 | NINE | 9-bit input |
4 | EIGHT | 8-bit input |
5 | FORTY | 40-bit input (used for MIPI formats up to forty bits per pixel) |
Bit 27 – CCIR_REP CCIR Replication
Value | Description |
---|---|
0 | Unused bits are stuck at 0. |
1 | Unused bits are copied from MSB. |
Bits 23:16 – SKIPCNT[7:0] Frame Skipping Counter
Bit 14 – MIPI MIPI Interface Connection
Value | Description |
---|---|
0 |
Input data come from the physical parallel interface. |
1 |
Input data come from the physical MIPI interface. |
Bit 13 – ROWEN Row Cropping Enable
Value | Description |
---|---|
0 | Row Cropping is disabled. |
1 | Row Cropping is enabled. |
Bit 12 – COLEN Column Cropping Enable
Value | Description |
---|---|
0 | Column Cropping is disabled. |
1 | Column Cropping is enabled. |
Bit 11 – CCIR10_8N CCIR 10 bits or 8 bits
Value | Description |
---|---|
0 | 8-bit mode. |
1 | 10-bit mode. |
Bit 10 – CCIR_CRC CCIR656 CRC Decoder
Value | Description |
---|---|
0 | Embedded CRC is discarded. |
1 | Embedded CRC is decoded. |
Bit 9 – CCIR656 CCIR656 input mode
Value | Description |
---|---|
0 | HSYNC and VSYNC signals are used to synchronize the input stream. |
1 | Embedded synchronization is used. |
Bit 8 – GATED Gated input clock
Value | Description |
---|---|
0 | The external pixel clock is free running. |
1 | The external pixel clock is gated. |
Bit 7 – CONT Continuous Acquisition
Value | Description |
---|---|
0 | Single Shot mode. |
1 | Video mode. |
Bits 6:4 – MODE[2:0] Parallel Front End Mode
Value | Name | Description |
---|---|---|
0 | PROGRESSIVE | Video source is progressive. |
1 | DF_TOP | Video source is interlaced, two fields are captured starting with top field. |
2 | DF_BOTTOM | Video source is interlaced, two fields are captured starting with bottom field. |
3 | DF_IMMEDIATE | Video source is interlaced, two fields are captured immediately. |
4 | SF_TOP | Video source is interlaced, one field is captured starting with the top field. |
5 | SF_BOTTOM | Video source is interlaced, one field is captured starting with the bottom field. |
6 | SF_IMMEDIATE | Video source is interlaced, one field is captured starting immediately. |
Bit 3 – FPOL Field Polarity
Value | Description |
---|---|
0 | Top field is sampled when F value is 0; Bottom field is sampled when F value is 1. |
1 | Top field is sampled when F value is 1; Bottom field is sampled when F value is 0. |
Bit 2 – PPOL Pixel Clock Polarity
Value | Description |
---|---|
0 | The pixel stream is sampled on the rising edge of the pixel clock. |
1 | The pixel stream is sampled on the falling edge of the pixel clock. |
Bit 1 – VPOL Vertical Synchronization Polarity
Value | Description |
---|---|
0 | VSYNC signal is active high, i.e. valid pixels are sampled when VSYNC is asserted. |
1 | VSYNC signal is active low, i.e. valid pixels are sampled when VSYNC is deasserted. |
Bit 0 – HPOL Horizontal Synchronization Polarity
Value | Description |
---|---|
0 | HSYNC signal is active high, i.e. valid pixels are sampled when HSYNC is asserted. |
1 | HSYNC signal is active low, i.e. valid pixels are sampled when HSYNC is deasserted. |