43.7.9 ISC Clock Status Register
Name: | ISC_CLKSR |
Offset: | 0x20 |
Reset: | 0x00000001 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
SIP | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MCSR | ICSR | ||||||||
Access | R | R | |||||||
Reset | 0 | 1 |
Bit 31 – SIP Synchronization In Progress
Value | Description |
---|---|
0 | The double domain synchronization operation is over. |
1 | The double domain synchronization operation is in progress. |
Bit 1 – MCSR Camera Sensor Clock Status Register
Value | Description |
---|---|
0 | The camera sensor clock is disabled. |
1 | The camera sensor clock is enabled. |
Bit 0 – ICSR ISP Clock Status Register
Value | Description |
---|---|
0 | The ISP clock is disabled. |
1 | The ISP clock is enabled. |