43.7.42 ISC VHXS Destination Size Register This register can only be written if WPCFGEN is cleared in ISC_WPMR. Name: ISC_VHXS_DSOffset: 0x3A0Reset: 0x00000000Property: Read/WriteBit 3130292827262524 YD[11:8] Access R/WR/WR/WR/W Reset 0000 Bit 2322212019181716 YD[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 15141312111098 XD[11:8] Access R/WR/WR/WR/W Reset 0000 Bit 76543210 XD[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bits 27:16 – YD[11:0] Destination Image Vertical Size The vertical size of the destination image is (YD+1) pixels. Bits 11:0 – XD[11:0] Destination Image Horizontal Size The horizontal size of the destination image is (XD+1) pixels.
Bit 3130292827262524 YD[11:8] Access R/WR/WR/WR/W Reset 0000 Bit 2322212019181716 YD[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 15141312111098 XD[11:8] Access R/WR/WR/WR/W Reset 0000 Bit 76543210 XD[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000
Bits 27:16 – YD[11:0] Destination Image Vertical Size The vertical size of the destination image is (YD+1) pixels.
Bits 11:0 – XD[11:0] Destination Image Horizontal Size The horizontal size of the destination image is (XD+1) pixels.