43.7.37 ISC Gamma Correction Blue Entry Register x
[x=0..63]
This register can only be written if WPCFGEN is cleared in
ISC_WPMR.
Name:
ISC_GAM_BENTRYx
Offset:
0x98 + x*0x04 [x=0..63]
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
BCONSTANT[9:8]
Access
R/W
R/W
Reset
0
0
Bit
23
22
21
20
19
18
17
16
BCONSTANT[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
BSLOPE[9:8]
Access
R/W
R/W
Reset
0
0
Bit
7
6
5
4
3
2
1
0
BSLOPE[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 25:16 – BCONSTANT[9:0] Blue Color Constant for Piecewise Interpolation
(unsigned 10 bits 0:10:0)
Bits 9:0 – BSLOPE[9:0] Blue Color Slope for Piecewise Interpolation
(signed 10 bits 1:3:6)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.