43.7.78 ISC DMA Stride 2 Register

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_DST2
Offset: 0x53C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ST2[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ST2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – ST2[15:0] Channel 2 Stride