43.7.38 ISC Gamma Correction Green Entry Register x [x=0..63]

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_GAM_GENTRYx
Offset: 0x0198 + x*0x04 [x=0..63]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
       GCONSTANT[9:8] 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
 GCONSTANT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
       GSLOPE[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 GSLOPE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 25:16 – GCONSTANT[9:0] Green Color Constant for Piecewise Interpolation (unsigned 10 bits 0:10:0)

Bits 9:0 – GSLOPE[9:0] Green Color Slope for Piecewise Interpolation (signed 10 bits 1:3:6)