43.7.45 ISC VXS Configuration Register
This register can only be written if WPCFGEN is cleared in ISC_WPMR.
Name: | ISC_VXS_CFG |
Offset: | 0x3AC |
Reset: | 0x80000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
FLMAX[3:0] | FLMIN[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
OFFSET[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TAP2 | FILTCFG[1:0] | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 31:28 – FLMAX[3:0] Flush Latency Maximum
Bits 27:24 – FLMIN[3:0] Flush Latency Minimum
Bits 11:8 – OFFSET[3:0] Resampling Default Phase
Bit 4 – TAP2 Bilinear Interpolation
Value | Description |
---|---|
0 |
Custom tap values are used (see ISC_VXS_TAP10PHI). |
1 |
Bilinear interpolation is used. |