43.7.28 ISC Color Filter Array Configuration Register
This register can only be written if WPCFGEN is cleared in ISC_WPMR.
Name: | ISC_CFA_CFG |
Offset: | 0x74 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
EAL[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EITPOL | BAYCFG[1:0] | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 11:10 – EAL[1:0] Green Channel Edge Adaptive Level
Value | Name | Description |
---|---|---|
0 | GLINEAR |
Green plane is linearly interpolated. |
1 | GMEAN |
Green plane is the mean value between the linearly interpolated plane and adaptive method plane. |
2 | GADAPTIVE | Green plane is interpolated with edge adaptive method. |
Bit 4 – EITPOL Edge Interpolation
Value | Description |
---|---|
0 | Edges are not interpolated. |
1 | Edge interpolation is performed. |
Bits 1:0 – BAYCFG[1:0] Color Filter Array Pattern
Value | Name | Description |
---|---|---|
0 | GRGR | Starting row configuration is G R G R (red row). |
1 | RGRG | Starting row configuration is R G R G (red row). |
2 | GBGB | Starting row configuration is G B G B (blue row). |
3 | BGBG | Starting row configuration is B G B G (blue row). |