11.3.24 Peripheral Pin Select Input Register 14

Table 11-37. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: RPINR14
Offset: 0x393C

Bit 3130292827262524 
 SENT2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 SENT1R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bits 31:24 – SENT2R[7:0] Assign SENT2 Input (SENT2) to the Corresponding RPn Pin bits

Bits 23:16 – SENT1R[7:0] Assign SENT1 Input (SENT1) to the Corresponding RPn Pin bits