11.3.11 Interrupt Change Notification Enable for CNEN0x Register

Note: See Table 11-1 through Table 11-4 for bit availability for a given device variant.
Table 11-24. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: CNEN0x
Offset: 0x3654, 0x3678, 0x369C, 0x36C0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CNEN0x[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CNEN0x[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – CNEN0x[15:0] Interrupt Change Notification Enable for PORTx bits

ValueDescription
1

Interrupt-on-change (from the last read value) is enabled for PORTx[n]

0

Interrupt-on-change is disabled for PORTx[n]