11.3.12 Interrupt Change Notification Edge Select for CNEN1x Register

Note: See Table 11-1 through Table 11-4 for bit availability for a given device variant.
Table 11-25. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: CNEN1x
Offset: 0x3658, 0x367C, 0x36A0, 0x36C4

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CNEN1x[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CNEN1x[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – CNEN1x[15:0] Interrupt Change Notification Edge Select for PORTx bits