11.3.18 Peripheral Pin Select Input Register 6

Table 11-31. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: RPINR6
Offset: 0x391C

Bit 3130292827262524 
 PCI11R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 PCI10R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 PCI9R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PCI8R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – PCI11R[7:0] Assign PWM Input 11 (PCI11) to the Corresponding RPn Pin bits

Bits 23:16 – PCI10R[7:0] Assign PWM Input 10 (PCI10) to the Corresponding RPn Pin bits

Bits 15:8 – PCI9R[7:0] Assign PWM Input 9 (PCI9) to the Corresponding RPn Pin bits

Bits 7:0 – PCI8R[7:0] Assign PWM Input 8 (PCI8) to the Corresponding RPn Pin bits