11.3.2 Output Data for LATx Register

Note: See Table 11-1 through Table 11-4 for bit availability for a given device variant.
Table 11-15. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: LATx
Offset: 0x0204, 0x0218, 0x022C, 0x0240

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 LATx[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxx0000 
Bit 76543210 
 LATx[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – LATx[15:0] PORTx Data Output Value bits