11.3.46 Peripheral Pin Select Output Register 18

Name: RPOR18
Offset: 0x39C8

Bit 3130292827262524 
  RP76R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP75R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP74R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP73R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP76R[6:0] Peripheral Output Function is Assigned to Virtual Output RP76

Bits 22:16 – RP75R[6:0] Peripheral Output Function is Assigned to Virtual Output RP75

Bits 14:8 – RP74R[6:0] Peripheral Output Function is Assigned to Virtual Output RP74

Bits 6:0 – RP73R[6:0] Peripheral Output Function is Assigned to Virtual Output RP73