11.3.30 Peripheral Pin Select Input Register 21

Name: RPINR21
Offset: 0x3958

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 U3DCDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 U2DCDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 U1DCDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – U3DCDR[7:0] UART3 Data Carrier Detect

Bits 15:8 – U2DCDR[7:0] UART2 Data Carrier Detect

Bits 7:0 – U1DCDR[7:0] UART1 Data Carrier Detect