11.3.20 Peripheral Pin Select Input Register 9

Table 11-33. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: RPINR9
Offset: 0x3928

Bit 3130292827262524 
 U2CTSR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 U2RXR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 U1CTSR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 U1RXR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – U2CTSR[7:0]  Assign UART2 Clear-to-Send (U2CTS) to the Corresponding RPn Pin bits

Bits 23:16 – U2RXR[7:0] Assign UART2 Receive (U2RX) to the Corresponding RPn Pin bit

Bits 15:8 – U1CTSR[7:0]  Assign UART1 Clear-to-Send (U1CTS) to the Corresponding RPn Pin bits

Bits 7:0 – U1RXR[7:0] Assign UART1 Receive (U1RX) to the Corresponding RPn Pin bit