11.3.41 Peripheral Pin Select Output Register 13

Name: RPOR13
Offset: 0x39B4

Bit 3130292827262524 
  RP56R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP55R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP54R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP53R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP56R[6:0] Peripheral Output Function is Assigned to RP56 Output Pin bits

Bits 22:16 – RP55R[6:0] Peripheral Output Function is Assigned to RP55 Output Pin bits

Bits 14:8 – RP54R[6:0] Peripheral Output Function is Assigned to RP54 Output Pin bits

Bits 6:0 – RP53R[6:0] Peripheral Output Function is Assigned to RP53 Output Pin bits