11.3.17 Peripheral Pin Select Input Register 5

Table 11-30. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: RPINR5
Offset: 0x3918

Bit 3130292827262524 
 OCFDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 OCFCR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 OCFB[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 OCFA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – OCFDR[7:0] Assign SCCP Fault D (OCFD) Input to the Corresponding RPn Pin bits

Bits 23:16 – OCFCR[7:0] Assign SCCP Fault C (OCFC) Input to the Corresponding RPn Pin bits

Bits 15:8 – OCFB[7:0] Assign SCCP Fault B (OCFB) Input to the Corresponding RPn Pin bits

Bits 7:0 – OCFA[7:0] Assign SCCP Fault A (OCFA) Input to the Corresponding RPn Pin bits