11.3.28 Peripheral Pin Select Input Register 19

Table 11-41. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: RPINR19
Offset: 0x3950

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 BISS1GSR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 BISS1SLR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – BISS1GSR[7:0] Assign BISS1 External Get Sense to the Corresponding RPn Pin bits

Bits 7:0 – BISS1SLR[7:0] Assign BISS1 Return Input to the Corresponding RPn Pin bits