11.3.38 Peripheral Pin Select Output Register 9

Name: RPOR9
Offset: 0x39A4

Bit 3130292827262524 
  RP40R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP39R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP38R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP37R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP40R[6:0] Peripheral Output Function is Assigned to RP40 Output Pin bits

Bits 22:16 – RP39R[6:0] Peripheral Output Function is Assigned to RP39 Output Pin bits

Bits 14:8 – RP38R[6:0] Peripheral Output Function is Assigned to RP38 Output Pin bits

Bits 6:0 – RP37R[6:0] Peripheral Output Function is Assigned to RP37 Output Pin bits