11.3.14 Peripheral Pin Select Input Register 0

Table 11-27. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: RPINR0
Offset: 0x3904

Bit 3130292827262524 
 INT3R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 INT2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 INT1R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
          
Access  
Reset  

Bits 31:24 – INT3R[7:0] Assign External Interrupt 3 (INT3) to the Corresponding RPn Pin bits

Bits 23:16 – INT2R[7:0] Assign External Interrupt 2 (INT2) to the Corresponding RPn Pin bits

Bits 15:8 – INT1R[7:0] Assign External Interrupt 1 (INT1) to the Corresponding RPn Pin bits