11.3.40 Peripheral Pin Select Output Register 12

Name: RPOR12
Offset: 0x39B0

Bit 3130292827262524 
  RP52R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP51R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP50R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP49R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP52R[6:0] Peripheral Output Function is Assigned to RP52 Output Pin bits

Bits 22:16 – RP51R[6:0] Peripheral Output Function is Assigned to RP51 Output Pin bits

Bits 14:8 – RP50R[6:0] Peripheral Output Function is Assigned to RP50 Output Pin bits

Bits 6:0 – RP49R[6:0] Peripheral Output Function is Assigned to RP49 Output Pin bits