11.3.8 Change Notification Pull-up Enable for CNPUx Register

Note: See Table 11-1 through Table 11-4 for bit availability for a given device variant.
Table 11-21. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: CNPUx
Offset: 0x3648, 0x366C, 0x3690, 0x36B4

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CNPUx[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CNPUx[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – CNPUx[15:0] Change Notification Pull-up Enable for PORTx bits

ValueDescription
1

The pull-up for PORTx[n] is enabled – takes precedence over the pull-down selection

0

The pull-up for PORTx[n] is disabled