11.3.50 IOIM x Status Register

Table 11-45. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: IOIMxSTAT
Offset: 0x1E98, 0x1EA4, 0x1EB0, 0x1EBC, 0x1EF8, 0x1F04

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ERRCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FFEDGEFREDGERFEDGERREDGE OVFERROK 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 15:8 – ERRCNT[7:0] Error Counter bits

Indicates the number of mismatches between the reference and feedback inputs after the blanking time has expired.

Bit 7 – FFEDGE Feedback Falling Edge Status bit

ValueDescription
1At least one fall transition has been detected on the feedback input
0No reference fall edge has occurred

Bit 6 – FREDGE Feedback Rising Edge Status bit

ValueDescription
1At least one rise transition has been detected
0No reference rise edge has occurred on the feedback input

Bit 5 – RFEDGE Reference Falling Edge Status bit

ValueDescription
1At least one fall transition has been detected on the reference input
0No reference fall transition has occurred

Bit 4 – RREDGE Reference Rise Edge Status bit

ValueDescription
1At least one rise transition has been detected on the reference input
0No reference fall transition has occurred

Bit 2 – OVF Overflow bit

ValueDescription
1Error counter has overflowed since the last time it was cleared
0Error counter has not overflowed

Bit 1 – ERR Error bit

ValueDescription
1At least one mismatch has occurred between the reference and feedback inputs
0No mismatches have occurred

Bit 0 – OK OK bit

ValueDescription
1At least one transition has been detected on the reference input with no mismatch
0No transitions detected on the reference input